SI-S 1/2" DW Deep impact socket
New productItem #r7845
1/2" (inch) long impact socket for tightening bolts and anchors, with magnetic impact and thin wall adaptation
- Connection end: 1/2 in square
- Short/Long: Long
- Length: 100 mm
Features
- Two detent holes help to increase connection accuracy between the socket and the ½" anvil
- For better accessibility and flexibility when installing MQ strut channels, choose ˈThˈ versions (see item name) due to their thinner walls
Applications
- Installing Hilti MQ strut channel systems