TX-BT 4.7/7 Stepped drill bit
New productItem #r9358663
Stepped drill bit for pre-drilling holes for new-generation X-BT fasteners
- Base materials: Steel
- Minimum thickness of base material (steel): 8 mm
- Hole diameter: 4.7 mm
Features
- Stepped drill bits help make drilling the correct pilot hole depth easier and quicker
- Engineered to drill faster and last longer
Applications
- Pre-drilling accurate holes for new-generation X-BT fasteners
- Three different lengths are available according to your application – 80 mm, 110 mm and 150 mm
- Suitable for a wide range of steel as base material according to specification binder