HSC-IR Shallow undercut anchor
New productItem #r1208
Ultimate-performance shallow undercut anchor (stainless steel, internal thread)
- Material, corrosion: Stainless steel, A4
- Head configuration: Inner thread
- Approvals / Test reports: ETA, Fire
Features & Applications
Features & Applications
Features
- Shallow embedment depth for thin concrete slabs or where permissible drilling depth is limited
- Combines high working loads with small edge distances and close spacing thanks to very low expansion forces
- Self-undercutting facilitates fast and reliable installation – no separate undercutting tool or handling needed
- The resulting keying effect keeps the anchor secure even in cracked concrete under shock loads
- Requires a plain cylindrical hole to be drilled, no separate undercutting operation
Applications
- Safety-relevant, medium-duty fastenings in cracked or uncracked concrete and corrosive environments, especially where shallow embedment and/or small edge distance or close spacing is required
- Examples: stair hand rails, balcony safety railings, sprinkler pipes, air ducts, seating, facade substructures, car park barriers, etc.