HLC-A Sleeve anchor
Economical sleeve anchor (inner thread, sleeve and cone only)
- Head configuration: Inner thread
- Environmental conditions: Indoor, dry conditions
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 8 mm
- 10 mm
- 12 mm
- 16 mm
Anchor length - L
- 35 mm
- 36 mm
- 48 mm
- 100 mm
Pack size
- 10 pc
- 50 pc
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 50.35 ILS
Technical Data
Head configuration
Inner thread
Environmental conditions
Indoor, dry conditions
Material, corrosion
Carbon steel, zinc-plated
Type of fixing
Pre-fastening, Through-fastening
Documents
Features & Applications
Features
- Consists of sleeve and cone for tailor made" solutions"
- Suitable for different base materials due to expansion principle
- Practical imprint in the sleeve that shows the right drill bit required
- Bulged middle section of sleeve with triangular diamond shaped openings prevent the anchor from twisting in its hole or dropping out of an overhead hole
Applications
- Suitable for a large range of applications
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.