HRD-KR2 Plastic frame anchor
New productItem #r4682
High-performance collarless plastic anchor for frames (A2 stainless steel, hex head)
- Base materials: Concrete (aerated), Concrete (cracked), Concrete (hollow core), Concrete (uncracked), Masonry (grout-filled CMU), Masonry (hollow), Masonry (solid)
- Head configuration: Torx hex head
- Approvals / Test reports: ETA, Fire
Features
- Flexible embedment depth (approved at 50 mm and 70 mm embedment depth) - the ideal anchor for a huge range of applications in virtually all base materials
- Suitable for fastening thicknesses up to 90 mm (anchor lengths from 60 mm to 140 mm)
- Available in carbon steel and A2 stainless steel
- Pre-assembled for optimal handling and fastening quality
Applications
- Fastening metal substructures for ventilated facades
- Typical applications for metal fabricators such as fastening handrails, window bars, railings, balustrades, etc.
For approval or certificate information, please see individual items.