Kwik Bolt TZ SS304 Wedge anchor
Ultimate-performance wedge anchor with approvals for cracked concrete and seismic (304 stainless steel)
- Material, corrosion: Stainless Steel, 304
- Head configuration: Externally threaded
- Approvals / Test reports: ICC-ES report (concrete), LABC, Nuclear (NQA-1)
Choose options
Anchor size - D
- 1/2 in
- 3/4 in
Anchor length - L
- 114 mm
- 140 mm
Pack size
- 10 pc
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 1,801.80 ILS
Technical Data
Material, corrosion
Stainless Steel, 304
Head configuration
Externally threaded
Approvals / Test reports
ICC-ES report (concrete), LABC, Nuclear (NQA-1)
Base materials
Concrete (cracked), Concrete (lightweight), Concrete (lightweight over metal deck), Concrete (non-cracked), Masonry (grout-filled CMU)
Type of fixing
Pre-fastening, Through-fastening
Installation tools
TE 6-A36 Cordless rotary hammer
PROFIS Software
Yes
Documents
pdf Operating Instruction KB-TZ 1/2, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 617.2 KB ]
pdf Operating Instruction KB-TZ 3/4, Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Hebrew, Croatian, Hungarian, Italian, Japanese, Kazakh, Korean, Lithuanian, Latvian, Malay, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Sardinian, Slovak, Slovenian, Swedish, Thai, Turkish, Ukrainian, Vietnamese, Chinese, Serbian [ 767.6 KB ]
Features & Applications
Features
- Seismic qualification tested in accordance with ACI 355.2 and ICC-ES AC 193
- Small minimum edge distance and spacing for maximum design flexibility
- Meets ductility requirements of ACI 318 Appendix D3.3
- Especially suited for seismic and cracked concrete (tension zone) applications
- Nuts and washers pre-assembled
Applications
- Fastening structural steel, façades, mechanical equipment, handrails and pipe supports
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo