HMF Plastic frame anchor (countersunk)
Economical universal plastic anchor (countersunk head)
- Base materials: Concrete (aerated), Concrete (uncracked), Drywall, Masonry (hollow), Masonry (solid)
- Head configuration: Countersunk Phillips
- Approvals / Test reports: N/A
Choose options
Anchor size - D
- 6 mm
Anchor length - L
- 30 mm
Pack size
- 100 pc
52.25 ILS / 100 each - 1000 pc
472.15 ILS / 1000 eachBest price
Quantity
Packs
Total Pieces
1
Discounted net
From 52.25 ILS
Technical Data
Base materials
Concrete (aerated), Concrete (uncracked), Drywall, Masonry (hollow), Masonry (solid)
Head configuration
Countersunk Phillips
Approvals / Test reports
N/A
Material, corrosion
Plastic, Carbon steel, zinc-plated
Type of fixing
Pre-fastening
Documents
Features & Applications
Features
- For use on a wide range of materials: concrete, solid brick, hollow brick, gas (aerated) concrete, gypsum panel
- High holding power
- Suitable for fastening through in-place parts
- Resists rotation in hole and premature expansion
- More reliable – precise screw guidance, 360° expansion
Applications
- Light-duty fastening in a variety of base materials
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.









