X-EDS Steel nails
New product UltimateItem #r1440019
Single nail for fastening metal elements to steel structures with powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Environmental Conditions: Dry indoor
Customers also searched for 0.177" steel nail, 0, heavy duty steel fastener, 0 or heavy duty steel nail
Features
- High application limits permits fastening on a wider range of steel strengths and steel thicknesses
- High ultimate tensile loads for broader steel-to-steel fastening applications
Applications
- Fastening metal elements to steel structures