X-ENP2K Metal deck fasteners
New product UltimateItem #r1600
Single nails for fastening metal decks to light steel structures with powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 3 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- A much faster and safer fastening system compared to welding
- Suitable for 3-6 mm thick steel base materials
- Easy visual check of fastening quality with the help of nail stand-off gauges
- Suitable for steel strengths S235-S355
- Forms a system with the Hilti DX 76 PTR for optimum fastening on HTU cast-in channels, steel beams and other supports with a thickness of 3-6 mm
Applications
- Fastening siding, roofing and decking metal sheet profiles to light-gauge steel structures and HTU rails with thickness 3-6 mm
Product Variants & Sets
Technical Data
Documents
-
- Instruction for use X-ENP 2K 20 MX, Chinese (traditional), Italian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Malay, Spanish, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1 MB ]