X-NPH2 Metal deck fasteners
New product UltimateItem #r1601
Single nails for fastening metal decks to concrete with powder-actuated nailers
- Base materials: Concrete
- Minimum thickness of base material (concrete): 160 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- For the DX-Kwik technique – fastenings are driven into a small pre-drilled hole, increasing the stick rate to almost 100% while protecting the base material
- Consistent fastening quality and fast installation
Applications
- Fastening roofing and siding metal sheet profiles to concrete (predrill with TX-C 5/23 stop drill bit)
Product Variants & Sets
Technical Data
Documents
-
- Instruction for use NPH, Chinese (traditional), Italian, German, Russia, Swedish, Turkish, Ukrainian, Arabic, French, Portuguese, Sardinian, Malay, Spanish, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 585.2 kB ]