X-CR P8 S Steel/concrete nails with washer
New product UltimateItem #r1614
Stainless steel single nail with steel washer for use with powder-actuated nailers on steel and concrete in corrosive environments
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
Features
- Stainless steel
- Corrosion-resistant
- Nails for fastening to concrete or steel
- Engineered for high-quality, more reliable fastening
- Suitable for universal use
Applications
- Fastening a variety of materials to concrete or steel where a high degree of corrosion resistance is required
- Fastening metal sheets or brackets (Eurofox) to concrete
For approval or certificate information, please see individual items.