X-S B4 MX Steel nails (collated)
New product UltimateItem #r19811375
Ultimate-performance collated nails for fastening to steel using the BX 4 cordless nailer
- Base materials: Steel
- Minimum thickness of base material (steel): 4 mm
- Environmental Conditions: Dry indoor
Features
- Ultimate-performance nail for steel
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Fastening to steel
- Suitable for dry indoor environments