X-C B4 MX Concrete nails (collated)
New product StandardItem #r19811386
Premium collated nails for fastening to concrete and other base materials using the BX 4 cordless nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Environmental Conditions: Dry indoor
Features
- Premium nail for excellent performance on soft concrete
- Everyday fastening solution with cut-tip nail
Applications
- Fastening to soft concrete
- Fastening to solid masonry
- Fastening to filled block
- The following nails are only compatible with the M30XL magazine (#2431818): X-C 45 B4