X-GN MX Masonry nails (collated)
New product StandardItem #r2821
Collated nails for fastening to concrete and other base materials using the GX 120 gas nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- Nail for excellent performance on soft concrete
- Everyday fastening solution with cut-tip nail
Applications
- Fastening to soft concrete
- Fastening to solid masonry
- Fastening to filled block