X-C P8S Concrete nails with washer
New productItem #r2907428
Premium single nail with steel washer for fastening to concrete using powder-actuated tools
- Base materials: Concrete (soft), Masonry (solid limestone brick)
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for concrete fastener with washer, single fastener with washer, concrete nail with washer, powder-actuated fastener or single nail for concrete
- Fastener with pre-mounted washer providing a larger bearing surface for improved clamping of fastened material
- Pre-mounted steel washer offers maximum pull-over resistance for fastening soft materials to concrete
- Suitable for soft to medium-hard concrete (up to 45 N/mm² concrete strength)
- Best suited for fastening to concrete with a hardness of up to 6,000 psi
- Fastening wood to concrete, e.g. 2x4s, plywood, wood battens, formwork, kicker plates
- Attaching a variety of materials to masonry block and concrete
- Fastening wood profiles to concrete
- Fastening termination bars to secure waterproofing membrane or moisture barriers
- Wood to concrete, e.g. formwork boards, safety barriers, etc.