X-ENP HVB Shear connector nail
New product UltimateItem #r3321
Single nail for fastening shear connectors to steel structures with powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- Economical alternative shear connector compared to stud welding – no expensive equipment required
- Portable solution which can be moved around the jobsite easily without the need for pulling electric cables
- Ideal for renovating old buildings where welding on existing cast-iron beams can be problematic
- Hilti web-based software available to aid optimum design in meeting the load requirements
- Increased productivity – quick set-up and usable in all weather conditions
Applications
- Fastening shear connectors to structural steel to resist shear forces and increase shear loading capacity in composite structures
For approval or certificate information, please see individual items.