New to Hilti Online?See your customized prices and shop 24/7Register now

X-CT DP8 formwork nails

Single nail for fastening formwork to concrete using powder-actuated nailers

  • Base materials: Concrete (soft), Masonry (solid limestone brick)
  • Minimum thickness of base material (concrete): 80 mm
  • Corrosion protection: Galvanized zinc coated <20 µm
premium

Customers also searched for Temporary fasteningkicker plate attachmenttemporary wood to concrete or sill plate to concrete.

Choose options

Fastener shank length
  • 47 mm
  • 52 mm
  • 62 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 71.00 ILS

Technical Data

Base materials
Concrete (soft), Masonry (solid limestone brick)
Minimum thickness of base material (concrete)
80 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Outdoor temporary applications, Dry indoor, Indoor environments with temporary condensation
Material
Carbon steel
Fastener shank diameter
3.7 mm
Point type
Cut point
Product Class
Premium

Documents

Features & Applications

Features

  • Predefined shear points on the fastener for controlled removal of nails
  • Fast removal – no crowbar needed
  • Remove wood virtually undamaged so it can be reused

Applications

  • Temporary fastening of wood to concrete

For approval or certificate information, please see individual items.

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.