X-CT MX Formwork nails (collated)
New product PremiumItem #r4158
Collated formwork nail for use with powder-actuated tools for temporary fixing to concrete
- Base materials: Concrete (soft), Masonry (solid limestone brick), Steel
- Minimum thickness of base material (concrete): 80 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for temporary wood attachments, kicker plate attachments or Kicker plate fasteners
Features
- Predefined shear points on the fastener for controlled fastener removal
- Fast removal – no crowbar needed
- Remove wood virtually undamaged so it can be reused
- Collated fasteners for the temporary fastening of wood to concrete
Applications
- Temporary fastening of wood to concrete