X-C G3 MX Concrete nails (collated)
New product StandardItem #r4421639
Premium collated nails for fastening to concrete and other base materials using the GX 3 gas nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Customers also searched for gx2 concrete nail, gas fastener, gas concrete nail, hilti gas nail or concrete nail
Features
- Premium nail for excellent performance on soft concrete
- Everyday fastening solution with cut-tip nail
Applications
- Fastening to soft concrete
- Fastening to solid masonry
- Fastening to filled block