X-P G3 MX Masonry nails
Collated nails for fastening to concrete and other base materials using the GX 3 gas nailer
- Base materials: Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Minimum thickness of base material (steel): 4 mm
premium
Customers also searched for premium concrete nail, premium steel nail, gas fasteners, battery fasteners for concrete and steel or gx 3 nail.
Choose options
For use with (tools)
- GX 3
Fastener shank length
- 20 mm
- 24 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 880.00 ILS
Technical Data
Base materials
Concrete (soft), Concrete (tough), Masonry (solid limestone brick), Masonry (grout filled concrete block)
Minimum thickness of base material (concrete)
60 mm
Minimum thickness of base material (steel)
4 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
3 mm
Point type
Long conical tip
Approvals
ICC-ES
For use with (tools)
GX 3
Product Class
Premium
Documents
Features & Applications
Features
- Ultimate-performance nail for soft and some tough concrete
- Long, conical tip and high hardness – for excellent fastening quality
Applications
- Fastening to soft and some tough concrete
- Fastening to solid masonry
- Fastening to filled block
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.