X-U 15 P8 TH Steel nails
New product PremiumItem #r4889899
Ultimate-performance single nail for fastening to steel using powder-actuated tools
- Base materials: Steel
- Minimum thickness of base material (concrete): 80 mm
- Minimum thickness of base material (steel): 6 mm
Customers also searched for hard steel nail, high performance steel fastener, steel fastener, steel attachments or heavy duty steel nail
- Designed to improve productivity
- Recommended for use on hard steel base material
- Stepped and knurled shank for the highest application limit
- Highest hardness to penetrate hard materials without bending
- "Screw" effect for a secure hold and high loading capacity on steel
- Tacking of composite deck in steel ≥ 6 mm
- Tagging labels
- Fastenings to steel