X-R P8 Stainless steel nails
New product UltimateItem #r5131687
High-performance single nail for use with powder actuated tools on steel in corrosive environments
- Base materials: Steel
- Minimum thickness of base material (steel): 5 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
Features
- Stainless steel nail
- Corrosion-resistant
- Designed for fastening on steel
- Engineered for high-quality, reliable fastening
- Suitable for universal use
Applications
- Fastening in outdoor applications with direct or indirect exposure to the weather
- Approved for fastening profiles in façade construction
For approval or certificate information, please see individual items.