X-C B3 MX Masonry nails
Collated nails for fastening to concrete and other base materials using the BX 3 cordless nailer
- Base materials: Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
- Minimum thickness of base material (concrete): 60 mm
- Corrosion protection: Galvanized zinc coated <20 µm
standard
Customers also searched for concrete nail, concrete fastener, battery fasteners, battery fasteners for concrete or bx 3 nail.
Choose options
For use with (tools)
- BX 3
- BX 3 02, BX 3-IF, BX 3-L 02, BX 3-ME (02), BX 3-ME-A22
- BX 3 02, BX 3-L 02
- BX 3-L 02
Fastener shank length
- 20 mm
- 24 mm
- 27 mm
- 30 mm
- 36 mm
Pack size
- 1 pc
- 1000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 514.00 ILS
Technical Data
Base materials
Concrete (soft), Masonry (solid limestone brick), Masonry (grout filled concrete block)
Minimum thickness of base material (concrete)
60 mm
Corrosion protection
Galvanized zinc coated <20 µm
Environmental Conditions
Dry indoor
Material
Carbon steel
Fastener shank diameter
3 mm
Point type
Cut point
Approvals
ICC-ES
For use with (tools)
BX 3
Product Class
Standard
Documents
Features & Applications
Features
- Premium nail for excellent performance on soft concrete
- Everyday fastening solution with cut-tip nail
Applications
- Fastening to soft concrete
- Fastening to solid masonry
- Fastening to filled block
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.