GX-WF Bright profiled nails
New product PremiumItem #r5480
Bright profiled framing nail for fastening wood to wood with the GX 90-WF nailer
- Base materials: Wood
- Environmental Conditions: Dry indoor
- Collation type: 34 degree paper collated
Features
- High-quality premium nail for use in dry environments – meets specifications of Service Class 1 as defined by EN 1995-1-1 (Eurocode 5)
- Precise nail geometry and paper collation help to optimize fastening quality
- 30 nails per strip – for higher productivity and less interruption due to re-loading
- Shank texture ring for high pull-out resistance – providing a stronger connection between base and fastened materials
Applications
- Stud wall framing
- Interior wood substructures
- Wood floor construction
- Wall sheathing