GX-WF HDG profiled nails
New product PremiumItem #r5481
Hot-dip galvanized profiled framing nail for fastening wood to wood with the GX 90-WF nailer
- Base materials: Wood
- Corrosion protection: Hot-dip galvanized
- Environmental Conditions: Outdoor, rural or urban environment with low pollution, Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications
Features
- Meets EN 1995-1-1 (Eurocode 5) Service Classes 1, 2 and 3 for outdoor use – providing great flexibility in installation work
- Suitable for mildly corrosive environments – thanks to thick zinc coating (min. 55 µm)
- 30 nails per strip – for higher productivity and less interruption due to re-loading
- Shank texture ring for high pull-out resistance – providing a stronger connection between base and fastened materials
Applications
- Roof trim applications (eaves, soffits)
- Terraces, fences
- Wood cladding (façades)
- Roof construction, roof paneling
- General framing