GX-WF Stainless profiled nails
New product PremiumItem #r5482
Stainless steel profiled framing nail for fastening wood to wood with the GX 90-WF nailer
- Base materials: Wood
- Corrosion protection: Stainless steel A2
- Environmental Conditions: Dry indoor, Indoor environments with temporary condensation, Outdoor temporary applications, Outdoor, rural or urban environment with low pollution, Outdoor with moderate concentration of pollution
Features
- Meets EN 1995-1-1 (Eurocode 5) Service Classes 1, 2 and 3 for outdoor use – providing great flexibility in installation work
- Shank texture ring for high pull-out resistance – providing a stronger connection between base and fastened materials
Applications
- Wood cladding (façades)
- Roof trim applications (eaves, soffits)
- Terraces, fences
- Roof construction
- General framing