X-ENP Metal deck fasteners
New product UltimateItem #r6230
Single nail for fastening metal decks to steel structures with powder-actuated nailers
- Base materials: Steel
- Minimum thickness of base material (steel): 6 mm
- Corrosion protection: Galvanized zinc coated <20 µm
Features
- A much faster and safer fastening system compared to welding
- Fully knurled tip provides high holding capacity
- High application limits – can be used on steel with a thickness of at least 6 mm (1/4")
- Proven system and has several worldwide approvals for siding and decking
- No predrilling required, even on thick steel
Applications
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for composite decking
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for roofing
- Fastening metal roof decks to steel structures with a minimum thickness of 6 mm (1/4") for siding

For approval or certificate information, please see individual items.
Product Variants & Sets
Technical Data
Documents
-
- FM 3054498 for Hilti steel deck fasteners, English, [ 168.7 kB ]
- ABS Approval 21-2146146-PDA for carbon steel powder-actuated fasteners, English, [ 111.3 kB ]
- ETA-04/0101 for X-ENP-19 sheet metal fastener, English, German, Polish, French, [ 7.2 MB ]
- UL R13203 for roof deck fasteners, English, [ 64.8 kB ]
-
- Operating Instruction X-ENP, Chinese (traditional), Italian, German, Russia, Swedish, Turkish, Ukrainian, French, Arabic, Portuguese, Sardinian, Spanish, Malay, Thai, Finish, Norwegian, Polish, Lithuanian, Latvian, Romanian, Korean, Bulgarian, Slovakian, Japanese, Estonian, Croatian, Kazakh, English, Chinese, Danish, Czech, Hungarian, Dutch, Greek, Slovene, [ 1.6 MB ]