S-MD 33 PS Self-drilling metal screws
New productItem #r10377100
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
- Screw drive/recess type: TX 25
- Washer size: 12 mm
- Base materials: Carbon steel, Aluminium
Features
- Self-drilling screw for fast assembly in one step
- Pan head for improved aesthetics and better accessibility in tight spaces
- EPDM rubber washer – creates a more reliable seal against water
- Reliable, corrosion-resistant fastenings
- Fast and robust drill tip
Applications
- Thin to medium-thick metal-to-metal connections (up to 5.5 mm)
- Fastening steel or aluminum sheet metal and profiles to steel or aluminum substructures, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- For applications requiring water-resistant fastenings - 12mm washer included
- Fastening steel or aluminum to aluminum or steel substructures
For approval or certificate information, please see individual items.