S-MD03PS Self-drilling metal screws
New productItem #r10383523
Self-drilling pan head screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6.0 mm)
- Screw drive/recess type: TX 25
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max: 6 mm
Features
- Self-drilling screw for fast assembly in one step
- Pan head for improved aesthetics and better accessibility in tight spaces
- For reliable and corrosion-resistant fastenings
- Fast and robust drill tip
- For reliable fastenings with defined load values
Applications
- Thin metal-to-metal connections (up to 6.0 mm)
- Stainless steel (A2) for fastening in mildly corrosive environments
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
For approval or certificate information, please see individual items.