S-DS 01 Z M Sharp-point drywall screws
New product PremiumItem #r1039
Collated zinc-plated drywall screws for the SMD 57 screw magazine, ideal for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: Yes, compatible with SMD57 screw magazine
Features
- Engineered for high productivity with virtually no waste – Hilti drywall screws are CE-approved and EN 14566-tested for quality and consistency
- Designed for use with the SMD 57 magazine and SD 5000-A22, SD 5000, SD 2500 and SD 6000 screwdrivers
- Zinc-plated drywall screws – increased corrosion resistance, smoother driving and a better-looking result
- More reliable driving performance – Hilti has full control of the drywall screw manufacturing process, resulting in better quality and consistency
- Optimized system of collated screws, magazines and drywall screwdrivers
Applications
- Fastening drywall boards to metal substructures (up to 0.88 mm)
For approval or certificate information, please see individual items.