S-FP01SS Fixing pin
New product PremiumItem #r13652738
Fixing pin for light-ventilated façade applications
- Screw drive/recess type: TX 25 HF
- Base materials: Aluminium
- Drilling capacity - max: 4 mm
Features
- Self-drilling screw for fast assembly in one step
- More reliable and corrosion-resistant fastenings
- Easy removal of panel in ventilated façade applications
Applications
- Fixing of ventilated façade hangers
- Ventilated façade applications
- Stainless steel (A4) for fastening in highly corrosive environments