S-MD 03 Z Self-drilling metal screws
New product PremiumItem #r148
Self-drilling screw (zinc-plated carbon steel) without washer for medium-thick metal-to-metal fastenings (up to 6 mm)
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Screw type: Self drilling screw
Features
- Self-drilling screw for fast assembly in one step
- Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and helps prevents point burn-out
- For more reliable fastenings with defined load values
- Attractive final appearance – screw head can be colored to match the façade
- Galvanized carbon steel
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Galvanized carbon steel for fastening in dry, indoor environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)