S-MS 51S 6.0 Self-drilling bi-metal screws
New productItem #r21387597
Self-drilling bi-metal screw (A2 stainless steel) with washer for chipless fastening on steel and aluminum base material
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Aluminium, Metal, Steel
Features
- Self-drilling screw for fast assembly in one step
- Non-cutting material displacement – no sheet metal corrosion from rusting metal chips
- Fast, sharp screw tip – for chipless fastening and less work for cleaning metal chips
- Virtually no skidding when starting at an angle or on wet surfaces
- For more reliable fastenings with defined load values
Applications
- Fastening Solar Rails to steel and aluminum base material
- Stainless steel (A2) for fastening in mildly corrosive environments
- Watertight fastenings – washer included