S-MD 01 Z Self-drilling metal screws
New product PremiumItem #r2782
Self-drilling screw (zinc-plated carbon steel) without washer for thin metal-to-metal fastenings (up to 3 mm)
- Base materials: Carbon steel
- Screw type: Metal screws
- Environmental Conditions: Dry indoor
Features
- Self-drilling screw for fast assembly in one step
- Drill point
- Reliable, approved fastenings
- Fast and robust drill tip
- Greater working convenience
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Galvanized carbon steel for fastening in dry, indoor environments
- Thin metal-to-metal connections (up to 3 mm)
- Sheet metal thickness 1.2 to 2.75 mm
- Steel sheeting on steel substructures indoors, screw fastenings for liner trays
For approval or certificate information, please see individual items.