S-MD LS Self-drilling metal screws
New product PremiumItem #r2969
Self-drilling screw (A2 stainless steel) with washer for thin-medium metal-to-metal fastenings (up to 4 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel, Aluminium
Features
- Self-drilling screw for fast assembly in one step
- Reliable, corrosion-resistant fastenings
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- For reliable fastenings with defined load values
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin metal-to-metal connections (up to 4 mm)
- Fastening trapezoidal metal sheets to liner trays
For approval or certificate information, please see individual items.