S-MD 53 S Self-drilling metal screws
New productItem #r2970
Self-drilling screw (A2 stainless steel) with 16 mm washer for medium-thick metal-to-metal fastenings (up to 6 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel, Aluminium
Features
- Self-drilling screw for fast assembly in one step
- Perfectly sealed fastening points
- Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to reliably seal out water
- Fast and robust drill tip with Racing Tip technology – a wave-form cutting edge which removes chips much faster and prevents point burn-out
- For reliable fastenings with defined load values
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)
- For applications requiring watertight fastenings with 16 mm washer
- Fastening aluminum to aluminum substructures
For approval or certificate information, please see individual items.