S-MP 53 Z Self-tapping screws
New productItem #r2973
Self-tapping screw (zinc-plated carbon steel) with 16 mm washer for fastening on timber framing or thin steel/aluminum
- Screw drive/recess type: Hexagon 3/8
- Washer size: 16 mm
- Base materials: Wood, Carbon steel, Aluminium
Features
- Self-tapping screw for timber framing or thin steel/aluminum members
- Fitted with EPDM sealing washer
- EPDM rubber washer – creates a more reliable seal against water
- For reliable fastenings with defined load values
- Attractive final appearance – screw head can be colored to match the façade
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Galvanized carbon steel for fastening in dry, indoor environments
- Fastening timber framing (26 mm minimum embedment depth)
- For applications requiring watertight fastenings with 16 mm washer
- Wood substructures: with at least 26 mm anchorage depth