S-MD/MS M Self-drilling sidelap screws for SDT 5
New productItem #r3022
Collated self-drilling screws for use with the SDT 5 stand-up handle for sidelap and frame fastening
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max: 2.75 mm
Features
- Higher installation productivity – complete your roofs faster and earlier
- For use with a Hilti stand-up handle – the user stands upright while driving screws on roofs, helping to reduce user fatigue and increase productivity
- S-MS 01Z: chipless fastening – less likely metal corrosion from rusting metal chips
- S-MS 01Z: virtually no skidding when starting at an angle or on wet surfaces
- S-MS 01Z: chipless fastening, no metal corrosion from rusting metal chips
Applications
- Fastening overlapping metal sheets on insulated roofs
- Fastening metal sheets to thin and thick metal beam substructures in insulated roofs
- Fastening edge reinforcement elements to metal sheets on insulated roofs
- Sheet metal on steel
- Roof applications
For approval or certificate information, please see individual items.