S-MS 41/51S Self-drilling sheet metal screws
New product PremiumItem #r3223340
Self-drilling screw (A2 stainless steel) with washer for chipless fastening of thin metal sheets (up to 2x 1.0 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 14 mm
- Base materials: Carbon steel, Aluminium
Features
- Self-drilling screw for fast assembly in one step
- Perfect Sealing (PS) feature – specially engineered geometry below the head which prevents over-compression of the EPDM washer, helping to reliably seal out water
- Fast, sharp screw tip – for chipless fastening and less work for cleaning metal chips
- Virtually no skidding when starting at an angle or on wet surfaces
- For more reliable fastenings with defined load values
Applications
- Fastening overlap joints between profile metal sheets and sandwich panels
- Stainless steel (A2) for fastening in mildly corrosive environments
- Fastening thin metal sheets (up to 2x 1.0 mm)
- Watertight fastenings – washer included
- Fastening aluminum to steel or aluminum substructures
For approval or certificate information, please see individual items.