S-MS 01 Z Self-drilling sheet metal screws
New product PremiumItem #r3836
Self-drilling screw without washer for quickly connecting overlapping metal sheets
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel
- Drilling capacity - max: 2.5 mm
Features
- Material around the screw is simply displaced – less likely corrosion of the sheet due to rusting metal chips
- High load values
- Can be collated for use with the SDT stand-up handle – for even greater speed and efficiency
- Fast and efficient self-drilling sheet metal screws
- Virtually no skidding when starting at an angle or on wet surfaces
Applications
- Fastening overlapping metal sheets on insulated roofs
- Fastening liner trays and web joint brackets
- Fastening wall cassette longitudinal overlaps
- Fastening joints between trapezoidal profile sheets
- Fastening thin metal sheets (up to 2x 1.25 mm)
For approval or certificate information, please see individual items.