S-MD 33 PS Self-drilling metal screws
New product PremiumItem #r3952
Self-drilling pan head screw (A2 stainless steel) with 12 mm washer for medium-thick metal-to-metal fastenings (up to 5.5 mm)
- Screw drive/recess type: TX 25
- Washer size: 12 mm
- Base materials: Carbon steel, Aluminium
Features
- Self-drilling screw for fast assembly in one step
- Reliable, corrosion-resistant fastenings
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip
- For reliable fastenings with defined load values
Applications
- Fastening steel or aluminum sheet metal and profiles to steel or aluminum substructures, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 5.5 mm)
- Watertight fastenings – 12 mm washer included
- Fastening steel or aluminum to aluminum or steel substructures
For approval or certificate information, please see individual items.