S-MD 03 S Self-drilling metal screws
New product PremiumItem #r4215
Self-drilling screw (A2 stainless steel) without washer for medium-thick metal-to-metal fastenings (up to 6 mm)
- Screw drive/recess type: Hexagon 8
- Base materials: Carbon steel, Aluminium
- Drilling capacity - max: 6 mm
Features
- Self-drilling screw for fast assembly in one step
- Fast and robust drill tip
- For reliable fastenings with defined load values
- Attractive final appearance – screw head can be colored to match the façade
Applications
- Fastening sheet metal and profiles to steel substructures and framing, with or without intermediate insulation layers
- Stainless steel (A2) for fastening in mildly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)
For approval or certificate information, please see individual items.