S-MS 01Z Self-drilling HVAC fasteners
New product PremiumItem #r4269
Self-drilling chipless screw without washer (carbon steel) for HVAC applications
- Base materials: Carbon steel
- Drilling capacity - max: 2 mm
- Screw type: Metal screws
Customers also searched for metal or screw
Features
- Material around the screw is simply displaced – less likely corrosion of the sheet due to rusting metal chips
- High load values
- Fast and efficient
- Precision-engineered for high reliability
- Virtually no skidding when starting at an angle or on wet surfaces
Applications
- Screw fastenings on ventilation ducts and pipes (up to 4 mm thick)
- Screw fastenings on ventilation ducts and pipes