S-DD 02 Z Self-drilling framing screws
New product StandardItem #r4544
Interior metal framing screw with pan head (zinc-plated) for fastening stud to track
- Screw head type: Pan head
- Screw drive/recess type: PH #2
- Collated: No
Features
- Easy to drive due to excellent drilling capability
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
- Optimized system of collated screws, magazines and drywall screwdrivers
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
Applications
- Fastening metal stud to metal track (max. combined thickness 2.75 mm)
For approval or certificate information, please see individual items.