S-DD 01 Z Self-drilling drywall screws
New product StandardItem #r4548
Single drywall screw (zinc-plated) for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: No
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Easy to drive due to excellent drilling capability
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
- Optimized system of collated screws, magazines and drywall screwdrivers
Applications
- Fastening drywall boards to metal substructures (0.88-2.25 mm)
- Fastening hard boards to metal substructures (0.88-2.25 mm)
For approval or certificate information, please see individual items.