S-DS 01 B Sharp-point drywall screws
New productItem #r4549
Single drywall screws (phosphate-coated) for fastening drywall boards to metal
- Screw head type: Bugle head
- Screw drive/recess type: PH #2
- Collated: No
Customers also searched for black, screw or drywall
Features
- Engineered for high productivity with virtually no waste – Hilti drywall screws are CE-approved and EN 14566-tested for quality and consistency
- Easy-to-drive drywall screws due to excellent drilling capability
- Low contact pressure – for more comfortable, less tiring screwdriving
- More reliable driving performance – Hilti has full control of the drywall screw manufacturing process, resulting in better quality and consistency
Applications
- Fastening drywall boards to metal substructures (up to 0.88 mm)
- For dry indoor environments
For approval or certificate information, please see individual items.