S-DS 06 Z Sharp-point metal framing screws
New product StandardItem #r4556
Interior metal framing screw (zinc-plated) for fastening stud to track
- Screw head type: Wafer head
- Screw drive/recess type: PH #2
- Collated: No
Features
- Engineered for high productivity with virtually no waste – CE-approved and EN 14566-tested for quality and consistency
- Easy to drive due to excellent drilling capability
- Low contact pressure – for more comfortable, less tiring screwdriving
- Hilti has full control of the manufacturing process – delivering reliable, consistent quality
- Precisely matched to Hilti drivers and bits – helping to achieve high-quality fastenings every time
Applications
- Fastening wire lath to metal substructures (max. combined thickness 0.88 mm)
- Fastening metal stud to metal track (max. combined thickness 0.88 mm)
- Fastening drywall boards to metal substructures (up to 0.88 mm)
For approval or certificate information, please see individual items.