S-WD 13 C Wing-tip self-drilling screws
New product StandardItem #r5144
Single exterior wing-tip wood screw (coated) for fastening wood to medium steel structures
- Screw drive/recess type: PH #3
- Base materials: Metal
- Drilling capacity - max: 5.5 mm
Features
- Fast and robust drill tip
- Single screw for outdoor use in mildly corrosive environments
Applications
- Fastening wood to medium steel structures (from 2 mm to max. 4 or 6 mm)