S-CD 53C Sandwich panel screws
New product PremiumItem #r585637
Sandwich panel screw (duplex coated carbon steel) with 16 mm washer and supporting thread for thin steel base structures (up to 6 mm)
- Screw drive/recess type: Hexagon 8
- Washer size: 16 mm
- Base materials: Carbon steel
Features
- Self-drilling screw for fast assembly in one step
- EPDM rubber washer – creates a more reliable seal against water
- Fast and robust drill tip for use on high-strength steel (up to grade S 450 GD) with Racing Tip technology – a wave-form cutting edge which removes chips much faster and help prevents point burn-out
- Supporting thread helps to fasten without dents
- For reliable fastenings with defined load values
Applications
- Fastening sandwich panels to steel framing
- Duplex-coated carbon steel for fastening in slightly corrosive environments
- Thin to medium-thick metal-to-metal connections (up to 6 mm)
- For applications requiring watertight fastenings with 16 mm washer
- Fastening sandwich panels to purlins