GRS Scaffold tie ringbolt
New productItem #r755
Scaffolding restraint anchor with eyelet for fastening lighter scaffolds to concrete
- Base materials: Concrete (non-cracked), Masonry (solid)
- Head configuration: Closed eyebolt
- Approvals / Test reports: N/A
Features & Applications
Features & Applications
Features
- Economical solution for stabilizing scaffolds according to DIN 4420
- Easier to set correctly – setting depth mark on the scaffold screw helps you avoid installation errors
- Scaffold eyebolt optimized for use with hooks – inner diameter of eye 23 mm + 2 mm
- Standard thread – scaffold eyebolt with wood screw thread similar to DIN 7998
Applications
- Fastening lighter scaffolding to concrete (plastic wall plugs required, sold separately)